??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212799 - MICROFOX-P ESD_DB
Bill of material
PHOENIX CONTACT 1212799
Product number of the Manufacturer
1212799
Short Description
Pointed pliers
Long Description
Pointed pliers
Manufacturer Type Description
MICROFOX-P ESD_DB
Preview
International product number
4046356995078
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
overall length
133 mm
GTIN
4046356995078
Manufacturer product designation
Pointed pliers
Manufacturer product description
ESD electronic needle-nose pliers, smooth gripping surface, with opening spring, non-reflective coating and phosphate-treated, 2-component handle, type of packaging: with holder for sales display (backcard)
Product type
MICROFOX-P ESD_DB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part