??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212798 - MICROFOX-P_DB
Bill of material
PHOENIX CONTACT 1212798
Product number of the Manufacturer
1212798
Short Description
Pointed pliers
Long Description
Pointed pliers
Manufacturer Type Description
MICROFOX-P_DB
Preview
International product number
4046356995047
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
overall length
120 mm
GTIN
4046356995047
Manufacturer product designation
Pointed pliers
Manufacturer product description
Electronic needle-nose pliers, smooth gripping surface, with opening spring, type of packaging: with holder for sales display (backcard)
Product type
MICROFOX-P_DB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part