??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212782 - AI 1,0-8 YE-S
Bill of material
PHOENIX CONTACT 1212782
Product number of the Manufacturer
1212782
Short Description
Ferrule
Long Description
Taped ferrules, 1.0 mm², sleeve length: 8 mm, with plastic collars, according to DIN 46228-4, special color: yellow, with function end for safe and convenient processing with the Crimphandy, 20 strips each with 50 sleeves per strip.
Manufacturer Type Description
AI 1,0-8 YE-S
Preview
International product number
4046356958738
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
1 mm^2
color
yellow
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
8 mm
Type of surface
Tin-plated
material insulation
PP
bandware
Yes
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4046356958738
Manufacturer product designation
Ferrule
Manufacturer product description
Taped ferrules, 1.0 mm², sleeve length: 8 mm, with plastic collars, according to DIN 46228-4, special color: yellow, with function end for safe and convenient processing with the Crimphandy, 20 strips each with 50 sleeves per strip.
Product type
AI 1,0-8 YE-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част