您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1212762
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Edge cutter, cutter
Wire stripper pliers
Powered by
CAD模型選擇
{phoenix_contact/21/04/37/06/1212762.prj},{NB=1212762},{MANUID=1212762},{BAA018=191},{BAD875=136},{BAC745=0.100},{BAC680=4},{AAI998=28},{AAI997=12},{AAJ001=4},{BAB162=48},{AAG843=7},{BAF513=20},{AAJ002=0.100},{AAO663=4046356942881},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82032000},{AAO676=1212762},{DESCSHORT=Stripping tool},{DESCLONG=Stripping tool, min. cross section: 0.1 mm², max. cross section: 4 mm², weight 136, black/green},{MANUTYPEDESC=WIREFOX 4 CUS},{PREVIEW=../../../_pool_/be/ff/66597_2000_int_04.png},{INTNO=4046356942881},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=9},{BAD383=Yes},{AAL297=Yes},{AAG615=No},{AAM090=No},{BAE894=2-components}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212762 - WIREFOX 4 CUS
Bill of material
PHOENIX CONTACT 1212762
Product number of the Manufacturer
1212762
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 0.1 mm², max. cross section: 4 mm², weight 136, black/green
Manufacturer Type Description
WIREFOX 4 CUS
Preview
International product number
4046356942881
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
length
191
mm
Insulation present
Yes
strip length adjustable
Yes
Net weight
136
g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
2-components
Min. cross section
0.100
mm^2
grip casing
multi component sleeves
Max. cross section
4
mm^2
ESD proved
No
depth of notch adjustable
Yes
automatic wrenching
Yes
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
28
max. strip diameter (AWG)
12
max. strip range (cross-section)
4
mm^2
spiral cut possible
No
Height of head over all
48
mm
self adjusting
Yes
wire cutter present
Yes
jaw length
7
mm
round edge present
No
width of head over all
20
mm
min. strip range (cross-section)
0.100
mm^2
GTIN
4046356942881
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, laser marked according to customer specifications, for cables and conductors (especially rubber and silicone insulation) from 0.1 - 4 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
Product type
WIREFOX 4 CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作