??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212760 - WIREFOX 10 CUS
Bill of material
PHOENIX CONTACT 1212760
Product number of the Manufacturer
1212760
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 0.02 mm², max. cross section: 10 mm², weight 136, black/green
Manufacturer Type Description
WIREFOX 10 CUS
Preview
International product number
4046356942768
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
length
191 mm
Insulation present
Yes
strip length adjustable
Yes
Net weight
136 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
2-components
Min. cross section
0.020 mm^2
grip casing
multi component sleeves
Max. cross section
10 mm^2
ESD proved
No
depth of notch adjustable
Yes
automatic wrenching
Yes
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
34
max. strip diameter (AWG)
8
max. strip range (cross-section)
10 mm^2
spiral cut possible
No
Height of head over all
48 mm
self adjusting
Yes
wire cutter present
Yes
jaw length
7 mm
round edge present
No
width of head over all
20 mm
min. strip range (cross-section)
0.020 mm^2
GTIN
4046356942768
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, laser marked according to customer specifications, for cables and conductors from 0.02 - 10 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
Product type
WIREFOX 10 CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part