??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212704 - WIREFOX-E 4
Bill of material
PHOENIX CONTACT 1212704
Product number of the Manufacturer
1212704
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 0.1 mm², max. cross section: 4 mm², weight 168, black/green
Manufacturer Type Description
WIREFOX-E 4
Preview
International product number
4046356783590
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
191 mm
Insulation present
Yes
strip length adjustable
Yes
Net weight
168 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
2-components
Min. cross section
0.100 mm^2
grip casing
multi component sleeves
Max. cross section
4 mm^2
ESD proved
No
depth of notch adjustable
Yes
automatic wrenching
Yes
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
28
max. strip diameter (AWG)
12
max. strip range (cross-section)
4 mm^2
spiral cut possible
No
Height of head over all
48 mm
self adjusting
Yes
wire cutter present
Yes
jaw length
7 mm
round edge present
No
width of head over all
20 mm
min. strip range (cross-section)
0.100 mm^2
GTIN
4046356783590
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade
Product type
WIREFOX-E 4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part