??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
PHOENIX CONTACT
Description
1212701 - SF-SL/PH/PZ-SL SET S-VDE
Nomenclature
PHOENIX CONTACT 1212701
Product number of the Manufacturer
1212701
Description short
Jeu d'outils
Description long
Jeu d'outils
Manufacturer Type Description
SF-SL/PH/PZ-SL SET S-VDE
Preview
GTIN-Code
4046356716727
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
2
number of crosshead screwdrivers (PZ)
2
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
3
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Emballage
packaged as a set
total number of tools
7
GTIN
4046356716727
Manufacturer product designation
Jeu d'outils
Manufacturer product description
Kit de tournevis, isolation de protection intégrée dans le manche, tête fendue / croix Phillips / profil combiné, Pozidriv®+tête fendue (plus-moins), isolé selon VDE, 7 pcs, avec rack, le kit comprend les articles suivants : 0,6 x 3,5 x 100, 0,8 x 4,0 x 100, 1,0 x 5,5 x 125, PH1 x 80, PH2 x 100, PZSL 1 x 80, PZSL 2 x 100
Product type
SF-SL/PH/PZ-SL SET S-VDE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Modèles CAO générés
Aucune action possible avec ce composant !