??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212685 - FUSE SB 2.0A/250V
Bill of material
PHOENIX CONTACT 1212685
Product number of the Manufacturer
1212685
Short Description
Replacement fuse
Long Description
Replacement fuse
Manufacturer Type Description
FUSE SB 2.0A/250V
Preview
International product number
4046356692861
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
rated current
2 A
dimensions
5x20 mm
optical defect indication present
No
release characteristic
time-lag
GTIN
4046356692861
Manufacturer product designation
Replacement fuse
Manufacturer product description
Accessories for stripping and crimping device CF 1000-1,5 and CF 1000-10, mains fuse, 20 x 5 mm, slow-blow, 2 A, up to 250 V
Product type
FUSE SB 2.0A/250V
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85361010
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作