??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212644 - SF-THEX 10-200
Bill of material
PHOENIX CONTACT 1212644
Product number of the Manufacturer
1212644
Short Description
Screwdriver
Long Description
Screwdriver
Manufacturer Type Description
SF-THEX 10-200
Preview
International product number
4046356662727
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
50
Insulation present
No
drive size
10 mm
overall length
244 mm
VDE tested
No
isolation protection (1000 V) present
No
Length of blade
200 mm
cap rotatable
No
bullet-head present
No
GTIN
4046356662727
Manufacturer product designation
Screwdriver
Manufacturer product description
T-handle screwdriver, for Allen screws, hexagonal (with chamfer), size: hex 10 x 200 mm, ergonomically shaped handle, matt chrome-plated
Product type
SF-THEX 10-200
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.