??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212642 - SF-THEX 6-200
Bill of material
PHOENIX CONTACT 1212642
Product number of the Manufacturer
1212642
Short Description
Screwdriver
Long Description
Screwdriver
Manufacturer Type Description
SF-THEX 6-200
Preview
International product number
4046356662703
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
50
Insulation present
No
drive size
6 mm
overall length
244 mm
VDE tested
No
isolation protection (1000 V) present
No
Length of blade
200 mm
cap rotatable
No
bullet-head present
No
GTIN
4046356662703
Manufacturer product designation
Screwdriver
Manufacturer product description
T-handle screwdriver, for Allen screws, hexagonal (with chamfer), size: hex 6 x 200 mm, ergonomically shaped handle, matt chrome-plated
Product type
SF-THEX 6-200
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part