??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212638 - SF-THEX 2,5-100
Bill of material
PHOENIX CONTACT 1212638
Product number of the Manufacturer
1212638
Short Description
Screwdriver
Long Description
Screwdriver
Manufacturer Type Description
SF-THEX 2,5-100
Preview
International product number
4046356662369
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
50
Insulation present
No
drive size
2.500 mm
overall length
127 mm
VDE tested
No
isolation protection (1000 V) present
No
Length of blade
100 mm
cap rotatable
No
bullet-head present
No
GTIN
4046356662369
Manufacturer product designation
Screwdriver
Manufacturer product description
T-handle screwdriver, for Allen screws, hexagonal (with chamfer), size: hex 2.5 x 100 mm, ergonomically shaped handle, matt chrome-plated
Product type
SF-THEX 2,5-100
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part