??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1212623 - WIREFOX SAC
Lista materiale
PHOENIX CONTACT 1212623
Product number of the Manufacturer
1212623
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 4 mm², max. cross section: 10 mm², weight 125, black
Manufacturer Type Description
WIREFOX SAC
Preview
International product number
4046356634625
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
165 mm
Insulation present
Yes
strip length adjustable
No
Net weight
125 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
4 mm^2
grip casing
plastic sleeve
Max. cross section
10 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
No
impact protection present
No
longitudinal section present
No
min. strip diameter (AWG)
12
max. strip diameter (AWG)
8
max. strip range (cross-section)
10 mm^2
max. strip range (diameter)
7 mm
min. strip range (diameter)
4.400 mm
spiral cut possible
No
Height of head over all
68 mm
self adjusting
Yes
wire cutter present
No
jaw length
15.500 mm
round edge present
No
width of head over all
14 mm
min. strip range (cross-section)
4 mm^2
GTIN
4046356634625
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping pliers, for halogen-free sensor/actuator cables (SAC cables), with PUR and PVC insulation, from Ø of 4.4 to 7 mm, any stripping length
Product type
WIREFOX SAC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte