??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212597 - TSD 08 SAC
Bill of material
PHOENIX CONTACT 1212597
Product number of the Manufacturer
1212597
Short Description
Torque screwdriver
Long Description
Torque screwdriver, black
Manufacturer Type Description
TSD 08 SAC
Preview
International product number
4046356590716
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
205 mm
overall length
205 mm
Length of blade
100 mm
thickness of blade
0 mm
Width of blade
0 mm
Max. torque
0.800 0173-1#05-AAA212#003
size of hexagon socket
4 mm
GTIN
4046356590716
Manufacturer product designation
Torque screwdriver
Manufacturer product description
Torque screw driver with preset torque of 0.8 Nm, with 4 mm hexagon for accommodating SAC bits, two-component handle with non-slip grip
Product type
TSD 08 SAC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part