??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212555 - SF-SLIC 1,6X10-175
Bill of material
PHOENIX CONTACT 1212555
Product number of the Manufacturer
1212555
Short Description
Screwdriver
Long Description
Screwdriver
Manufacturer Type Description
SF-SLIC 1,6X10-175
Preview
Insulation present
No
Net weight
229.430 g
overall length
287 mm
VDE tested
No
isolation protection (1000 V) present
Yes
Length of blade
175 mm
blade material
tool steel
blade diameter
10 mm
antimagnetic present
No
cap rotatable
No
blade perusing
No
Design of handle
2-components
clamp feature present
No
hardening and tempering down force tip
laser treated
length of the blade (imperial)
175 mm
Grip diameter
40 mm
hexagon on the blade present
Yes
excitation allen wrench present
No
impact cap
Steel
Material of of grip
dual components
length of the grip
112 mm
low spark model
No
norm of drive tip
DIN 5264-A
shape of blade
Triangular
precision model present
No
wrench width operation allen wrench
0 mm
scrolling protection present
Yes
wrench width (hexagon blade)
0 mm
blade width
10 mm
Width of the blade (imperial)
10 mm
thickness of the blade
1.600 mm
thickness of the blade
1.600 mm
GTIN
4046356589901
Manufacturer product designation
Screwdriver
Manufacturer product description
Screwdriver, slot-headed, with impact cap, with hexagon wrench aid for open-end wrench and ring wrench, size: 1.6 x 10 x 175 mm, 2-component grip
Product type
SF-SLIC 1,6X10-175
GLN of manufacturer
4063151
International product number
4046356589901
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part