??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212554 - SF-SLIC 1,2X7,0-125
Bill of material
PHOENIX CONTACT 1212554
Product number of the Manufacturer
1212554
Short Description
Screwdriver
Long Description
Screwdriver
Manufacturer Type Description
SF-SLIC 1,2X7,0-125
Preview
International product number
4046356589895
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Insulation present
No
Net weight
139.450 g
overall length
230 mm
VDE tested
No
isolation protection (1000 V) present
Yes
Length of blade
125 mm
blade material
tool steel
blade diameter
7 mm
antimagnetic present
No
cap rotatable
No
blade perusing
No
Design of handle
2-components
clamp feature present
No
hardening and tempering down force tip
laser treated
length of the blade (imperial)
125 mm
Grip diameter
37 mm
hexagon on the blade present
Yes
excitation allen wrench present
No
impact cap
Steel
Material of of grip
dual components
length of the grip
105 mm
low spark model
No
norm of drive tip
DIN 5264-A
shape of blade
Triangular
precision model present
No
wrench width operation allen wrench
0 mm
scrolling protection present
Yes
wrench width (hexagon blade)
0 mm
blade width
7 mm
Width of the blade (imperial)
7 mm
thickness of the blade
1.200 mm
thickness of the blade
1.200 mm
GTIN
4046356589895
Manufacturer product designation
Screwdriver
Manufacturer product description
Screwdriver, slot-headed, with impact cap, with hexagon wrench aid for open-end wrench and ring wrench, size: 1.2 x 7.0 x 125 mm, 2-component grip, with non-slip grip
Product type
SF-SLIC 1,2X7,0-125
URI of the product
http://www.phoenixcontact.com/product/1212554
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part