??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212547 - SF-SL 0,4X2,5-75
Bill of material
PHOENIX CONTACT 1212547
Product number of the Manufacturer
1212547
Short Description
Screwdriver
Long Description
Screwdriver
Manufacturer Type Description
SF-SL 0,4X2,5-75
Preview
Insulation present
No
Net weight
21.100 g
overall length
145 mm
VDE tested
No
isolation protection (1000 V) present
Yes
Length of blade
75 mm
blade material
tool steel
blade diameter
2.500 mm
antimagnetic present
No
cap rotatable
No
blade perusing
No
Design of handle
2-components
clamp feature present
No
hardening and tempering down force tip
laser treated
length of the blade (imperial)
75 mm
Grip diameter
26 mm
hexagon on the blade present
No
excitation allen wrench present
No
impact cap
Plastic
Material of of grip
dual components
length of the grip
81 mm
low spark model
No
norm of drive tip
DIN 5264-A
shape of blade
Triangular
precision model present
No
wrench width operation allen wrench
0 mm
scrolling protection present
Yes
wrench width (hexagon blade)
0 mm
blade width
2.500 mm
Width of the blade (imperial)
2.5 mm
thickness of the blade
0.400 mm
thickness of the blade
0.400 mm
GTIN
4046356589826
Manufacturer product designation
Screwdriver
Manufacturer product description
Screwdriver, slot-headed, size: 0.4 x 2.5 x 75 mm, 2-component grip, with non-slip grip
Product type
SF-SL 0,4X2,5-75
GLN of manufacturer
4063151
International product number
4046356589826
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part