??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212541 - SF-SL/PH SET
Bill of material
PHOENIX CONTACT 1212541
Product number of the Manufacturer
1212541
Short Description
Tool set
Long Description
Tool set
Manufacturer Type Description
SF-SL/PH SET
Preview
International product number
4046356589765
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
2
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
4
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
packaged as a set
total number of tools
6
GTIN
4046356589765
Manufacturer product designation
Tool set
Manufacturer product description
Screwdriver set, bladed/crosshead Phillips Recess®, 6-part, incl. rack
Product type
SF-SL/PH SET
URI of the product
http://www.phoenixcontact.com/product/1212541
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part