??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212533 - SF-ASD 21/ACCU 1,5 AH
Bill of material
PHOENIX CONTACT 1212533
Product number of the Manufacturer
1212533
Short Description
Battery module
Long Description
Battery module
Manufacturer Type Description
SF-ASD 21/ACCU 1,5 AH
Preview
International product number
4046356589680
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal voltage
3.600 V
Net weight
112.500 g
battery capacity
1.500 0173-1#05-AAA300#003
battery potential
3.600 V
capacity
1.500 0173-1#05-AAA300#003
GTIN
4046356589680
Manufacturer product designation
Battery module
Manufacturer product description
Replacement battery, 1.5 Ah, lithium ion, for SF-ASD 21 cordless screwdriver
Product type
SF-ASD 21/ACCU 1,5 AH
URI of the product
http://www.phoenixcontact.com/product/1212533
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85073020
Country of origin
JP
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。