??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212530 - SF-ASD 21 SET 230V
Bill of material
PHOENIX CONTACT 1212530
Product number of the Manufacturer
1212530
Short Description
Battery-powered screwdriver set
Long Description
Battery-powered screwdriver set, weight 500
Manufacturer Type Description
SF-ASD 21 SET 230V
Preview
International product number
4046356589451
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
44 mm
height
165 mm
length
277 mm
nominal voltage
3.600 V
Max. torque
4.400 0173-1#05-AAA212#003
weight including battery-pack
0.500 kg
battery capacity
1.500 0173-1#05-AAA300#003
battery potential
3.600 V
max. idle speed (2nd gear)
600 1/min
max. idle speed (3rd gear)
0 1/min
min. idle speed (1st gear)
200 1/min
min. idle speed (2nd gear)
200 1/min
max. idle speed (1st gear)
600 1/min
min. idle speed (3rd gear)
0 1/min
max. torque setting
4.400 0173-1#05-AAA212#003
min. torque setting
0.300 0173-1#05-AAA212#003
GTIN
4046356589451
Manufacturer product designation
Battery-powered screwdriver set
Manufacturer product description
Cordless screwdriver set in case, includes two batteries and charger, 230 V, 3 bits, two-speed gear, forward, reverse running, and 21-stage clutch up to 600 rpm, hexagonal quick connection drill chuck, integrated light, protective cap to prevent unintentional torque adjustment.
Product type
SF-ASD 21 SET 230V
URI of the product
http://www.phoenixcontact.com/product/1212530
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
84672920
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part