??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212529 - UNIFOX-PE VDE
Bill of material
PHOENIX CONTACT 1212529
Product number of the Manufacturer
1212529
Short Description
Pointed pliers
Long Description
Pointed pliers, black
Manufacturer Type Description
UNIFOX-PE VDE
Preview
International product number
4046356589574
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
overall length
200 mm
GTIN
4046356589574
Manufacturer product designation
Pointed pliers
Manufacturer product description
Needle-nose pliers, angled design, with opening spring and locking device, finely notched grip area, stripping possible for 1.5 mm² and 2.5 mm², integrated M8 - M10 ring wrench, VDE 1000 V AC/1500 V DC tested
Product type
UNIFOX-PE VDE
URI of the product
http://www.phoenixcontact.com/product/1212529
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част