??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212518 - CF CRIMPHANDY/ACCU
Bill of material
PHOENIX CONTACT 1212518
Product number of the Manufacturer
1212518
Short Description
Battery module
Long Description
Battery
Manufacturer Type Description
CF CRIMPHANDY/ACCU
Preview
International product number
4046356589505
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal voltage
7.400 V
Net weight
53.200 g
battery capacity
0.680 0173-1#05-AAA300#003
battery potential
7.400 V
capacity
0.680 0173-1#05-AAA300#003
GTIN
4046356589505
Manufacturer product designation
Battery module
Manufacturer product description
Replacement battery for CRIMPHANDY..., Li-ion 7.4 V, 0.68 Ah
Product type
CF CRIMPHANDY/ACCU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85076000
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part