??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212507 - WIREFOX-D SR 6
Bill of material
PHOENIX CONTACT 1212507
Product number of the Manufacturer
1212507
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 0.75 mm², max. cross section: 1.5 mm², weight 21, black
Manufacturer Type Description
WIREFOX-D SR 6
Preview
International product number
4046356543057
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
83 mm
Insulation present
Yes
strip length adjustable
No
Net weight
21 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
0.750 mm^2
grip casing
plastic sleeve
Max. cross section
1.500 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
No
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
18
max. strip diameter (AWG)
16
max. strip range (cross-section)
1.500 mm^2
max. strip range (diameter)
2.900 mm
min. strip range (diameter)
1.900 mm
spiral cut possible
No
Height of head over all
43 mm
self adjusting
No
wire cutter present
No
jaw length
20 mm
round edge present
Yes
width of head over all
22 mm
min. strip range (cross-section)
0.750 mm^2
GTIN
4046356543057
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, for 2.5 - 6 mm² solar cables, 8.5 mm stripping length, for MC3, MC4 and SOLARLOK contacts
Product type
WIREFOX-D SR 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part