??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212503 - TOOL-CARRIER
Bill of material
PHOENIX CONTACT 1212503
Product number of the Manufacturer
1212503
Short Description
Tool set
Long Description
Tool bag, equipped
Manufacturer Type Description
TOOL-CARRIER
Preview
International product number
4046356528399
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
Yes
number of cable cutters
2
number of crosshead screwdrivers (PH)
3
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
1
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
4
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
bag
total number of tools
21
GTIN
4046356528399
Manufacturer product designation
Tool set
Manufacturer product description
Tool bag, equipped with: cable cutter, diagonal cutter, stripping pliers, NYM stripping tool, stripping tool for removing sheath, crimping pliers, crimping die for ferrules, combination, needle-nose, and water pump pliers, VDE screwdriver, bladed: 0.4 x 2.5/0.5 x 3.0/1.0 x 4.0/1.0 x 6.5, Philips: PHO/PH1/PH2, voltage tester, control cabinet key, knife, tape measure
Product type
TOOL-CARRIER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82060000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part