??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212493 - MICROFOX-F
Bill of material
PHOENIX CONTACT 1212493
Product number of the Manufacturer
1212493
Short Description
Flat-nosed pliers
Long Description
Flat-nosed pliers
Manufacturer Type Description
MICROFOX-F
Preview
International product number
4046356527248
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
120 mm
Net weight
75 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
2-components
grip casing
multi component sleeves
ESD proved
Yes
impact protection present
Yes
insulated (according to norm)
Yes
GTIN
4046356527248
Manufacturer product designation
Flat-nosed pliers
Manufacturer product description
Electronic flat pliers, smooth gripping surface, with spring opening
Product type
MICROFOX-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part