??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212485 - MICROFOX-E ESD
Bill of material
PHOENIX CONTACT 1212485
Product number of the Manufacturer
1212485
Short Description
Front cutter
Long Description
Front cutter, standards/specifications: DIN EN 61340-5-1/VDE 0300-5-1, DIN EN 61340-2-3/VDE 0300-2-3
Manufacturer Type Description
MICROFOX-E ESD
Preview
International product number
4046356527170
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
125 mm
Net weight
96.200 g
VDE tested
No
isolation protection (1000 V) present
No
grip casing
multi component sleeves
ESD proved
Yes
insulated (according to norm)
Yes
GTIN
4046356527170
Manufacturer product designation
Front cutter
Manufacturer product description
ESD electronic front cutter, without chamfer, with opening spring
Product type
MICROFOX-E ESD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part