??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212483 - MICROFOX-PC ESD
Bill of material
PHOENIX CONTACT 1212483
Product number of the Manufacturer
1212483
Short Description
Pointed pliers
Long Description
Pointed pliers
Manufacturer Type Description
MICROFOX-PC ESD
Preview
International product number
4046356527156
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
overall length
130 mm
GTIN
4046356527156
Manufacturer product designation
Pointed pliers
Manufacturer product description
ESD electronic needle-nose pliers, 45° angle, smooth grip, with opening spring, non-reflective coating and phosphate-treated, two-component grip
Product type
MICROFOX-PC ESD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part