您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1212482
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Pliers
Long nose pliers
Powered by
CAD模型選擇
{phoenix_contact/21/04/38/16/1212482.prj},{NB=1212482},{MANUID=1212482},{BAB146=133},{AAO663=4046356527149},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82032000},{AAO676=1212482},{DESCSHORT=Pointed pliers},{DESCLONG=Pointed pliers},{MANUTYPEDESC=MICROFOX-P ESD},{PREVIEW=../../../_pool_/a5/09/152890_1000_int_04.png},{INTNO=4046356527149},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAW338=Pointed pliers},{AAU734=ESD electronic needle-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip},{AAO057=MICROFOX-P ESD},{COO=DE},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/1212482}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212482 - MICROFOX-P ESD
Bill of material
PHOENIX CONTACT 1212482
Product number of the Manufacturer
1212482
Short Description
Pointed pliers
Long Description
Pointed pliers
Manufacturer Type Description
MICROFOX-P ESD
Preview
International product number
4046356527149
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
overall length
133
mm
GTIN
4046356527149
Manufacturer product designation
Pointed pliers
Manufacturer product description
ESD electronic needle-nose pliers, smooth grip, with opening spring, non-reflective coating and phosphate-treated, 2-component grip
Product type
MICROFOX-P ESD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作