??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212472 - CRIMPFOX-M SR 6-2/DIE
Bill of material
PHOENIX CONTACT 1212472
Product number of the Manufacturer
1212472
Short Description
Crimp insert
Long Description
Replacement die, min. cross section: 2.5 mm², max. cross section: 6 mm², compression: B crimp
Manufacturer Type Description
CRIMPFOX-M SR 6-2/DIE
Preview
International product number
4046356526982
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Use for product
Die, for MC4 solar connectors, lateral entry, 2.5 - 6 mm²
GTIN
4046356526982
Manufacturer product designation
Crimp insert
Manufacturer product description
Die, for MC4 solar connectors, lateral entry, 2.5 - 6 mm²
Product type
CRIMPFOX-M SR 6-2/DIE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part