??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212471 - CRIMPFOX-M SR 6-1/DIE
Bill of material
PHOENIX CONTACT 1212471
Product number of the Manufacturer
1212471
Short Description
Crimp insert
Long Description
Replacement die, min. cross section: 2.5 mm², max. cross section: 6 mm², compression: Square crimp
Manufacturer Type Description
CRIMPFOX-M SR 6-1/DIE
Preview
International product number
4046356526975
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Use for product
Die, for MC3 solar connectors, lateral entry, 2.5 ... 6 mm²
GTIN
4046356526975
Manufacturer product designation
Crimp insert
Manufacturer product description
Die, for MC3 solar connectors, lateral entry, 2.5 ... 6 mm²
Product type
CRIMPFOX-M SR 6-1/DIE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part