??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212368 - WIREFOX 2,5
Bill of material
PHOENIX CONTACT 1212368
Product number of the Manufacturer
1212368
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 0.08 mm², max. cross section: 2.5 mm², weight 160, black
Manufacturer Type Description
WIREFOX 2,5
Preview
International product number
4046356456128
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
160 mm
Insulation present
Yes
strip length adjustable
Yes
Net weight
160 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
0.080 mm^2
grip casing
plastic sleeve
Max. cross section
2.500 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
Yes
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
28
max. strip diameter (AWG)
14
max. strip range (cross-section)
2.500 mm^2
max. strip range (diameter)
1.900 mm
min. strip range (diameter)
0.300 mm
spiral cut possible
No
Height of head over all
36 mm
self adjusting
Yes
wire cutter present
Yes
jaw length
5 mm
round edge present
No
width of head over all
16.500 mm
min. strip range (cross-section)
0.080 mm^2
GTIN
4046356456128
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, for conductors and cables with a conductor cross section from 0.08 to 2.5 mm, self-adjusting, stripping length adjustable up to 15 mm, cutting capacity up to 6 mm² stranded/1.5 mm² solid
Product type
WIREFOX 2,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
GB
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part