??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212366 - WIREFOX 10 VDE
Bill of material
PHOENIX CONTACT 1212366
Product number of the Manufacturer
1212366
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 0.2 mm², max. cross section: 10 mm², weight 175, black
Manufacturer Type Description
WIREFOX 10 VDE
Preview
International product number
4046356455701
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
160 mm
Insulation present
Yes
strip length adjustable
No
Net weight
175 g
VDE tested
Yes
isolation protection (1000 V) present
Yes
Design of handle
2-components
Min. cross section
0.200 mm^2
grip casing
multi component sleeves
Max. cross section
10 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
No
impact protection present
No
longitudinal section present
No
min. strip diameter (AWG)
24
max. strip diameter (AWG)
8
max. strip range (cross-section)
10 mm^2
max. strip range (diameter)
3.700 mm
min. strip range (diameter)
0.500 mm
spiral cut possible
No
Height of head over all
39 mm
self adjusting
No
wire cutter present
No
jaw length
0 mm
round edge present
Yes
width of head over all
9.500 mm
min. strip range (cross-section)
0.200 mm^2
GTIN
4046356455701
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping pliers, for removing the sheath from cables up to 5 mm in diameter, for stripping conductors with a cross section of up to 10 mm², scale for measuring the stripping length; VDE-tested.
Product type
WIREFOX 10 VDE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part