??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212363 - UNIFOX-F VDE
Bill of material
PHOENIX CONTACT 1212363
Product number of the Manufacturer
1212363
Short Description
Flat-nosed pliers
Long Description
Tool, black
Manufacturer Type Description
UNIFOX-F VDE
Preview
International product number
4046356455671
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
160 mm
Net weight
185 g
VDE tested
No
isolation protection (1000 V) present
Yes
Design of handle
2-components
grip casing
multi component sleeves
ESD proved
No
impact protection present
Yes
insulated (according to norm)
Yes
GTIN
4046356455671
Manufacturer product designation
Flat-nosed pliers
Manufacturer product description
Flat-nose pliers, finely notched grip area, VDE 1000 V AC/1500 V DC tested
Product type
UNIFOX-F VDE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part