??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212345 - CRIMPFOX-C50 RC 35/F-DIE
Bill of material
PHOENIX CONTACT 1212345
Product number of the Manufacturer
1212345
Short Description
Crimp insert
Long Description
Replacement die, type of contact: Non-insulated cable lugs, min. cross section: 35 mm², max. cross section: 35 mm², compression: Indent crimp, black
Manufacturer Type Description
CRIMPFOX-C50 RC 35/F-DIE
Preview
International product number
4046356455015
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Use for product
Die (lower part), for CRIMPFOX-C50, for uninsulated cable lugs (DIN 46228) 35 mm², indent crimp
GTIN
4046356455015
Manufacturer product designation
Crimp insert
Manufacturer product description
Die (lower part), for CRIMPFOX-C50, for uninsulated cable lugs (DIN 46228) 35 mm², indent crimp
Product type
CRIMPFOX-C50 RC 35/F-DIE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82079091
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part