??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212225 - TSD-M 3NM
Bill of material
PHOENIX CONTACT 1212225
Product number of the Manufacturer
1212225
Short Description
Torque screwdriver
Long Description
Torque screwdriver, black
Manufacturer Type Description
TSD-M 3NM
Preview
International product number
4046356455565
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
150 mm
overall length
150 mm
Length of blade
0 mm
thickness of blade
0 mm
Width of blade
0 mm
Max. torque
3 0173-1#05-AAA212#003
size of hexagon socket
6.300 mm
GTIN
4046356455565
Manufacturer product designation
Torque screwdriver
Manufacturer product description
Torque screw driver, accuracy as per EN ISO 6789 standard, adjustable from 1.2 ‑ 3 Nm
Product type
TSD-M 3NM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part