??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212205 - UNIFOX-PC VDE
Bill of material
PHOENIX CONTACT 1212205
Product number of the Manufacturer
1212205
Short Description
Pointed pliers
Long Description
Tool, black
Manufacturer Type Description
UNIFOX-PC VDE
Preview
International product number
4046356454216
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
overall length
170 mm
GTIN
4046356454216
Manufacturer product designation
Pointed pliers
Manufacturer product description
Needle-nose pliers with blade, angled 45°, notched grip area, VDE 1000 V AC/1500 V DC tested
Product type
UNIFOX-PC VDE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part