??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212174 - WIREFOX-D 28
Bill of material
PHOENIX CONTACT 1212174
Product number of the Manufacturer
1212174
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 16 mm², max. cross section: 300 mm², weight 75, black
Manufacturer Type Description
WIREFOX-D 28
Preview
International product number
4046356454285
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
131.500 mm
Insulation present
Yes
strip length adjustable
No
Net weight
75 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
16 mm^2
grip casing
plastic sleeve
Max. cross section
300 mm^2
ESD proved
No
depth of notch adjustable
Yes
automatic wrenching
No
impact protection present
Yes
longitudinal section present
Yes
min. strip diameter (AWG)
6
max. strip diameter (AWG)
500
max. strip range (cross-section)
300 mm^2
max. strip range (diameter)
28 mm
min. strip range (diameter)
8 mm
spiral cut possible
No
Height of head over all
28.700 mm
self adjusting
No
wire cutter present
No
jaw length
0 mm
round edge present
Yes
width of head over all
15 mm
min. strip range (cross-section)
16 mm^2
GTIN
4046356454285
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, for stripping lines of Ø 8 - 28 mm
Product type
WIREFOX-D 28
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82055980
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part