??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212172 - WIREFOX-D SHIELD
Bill of material
PHOENIX CONTACT 1212172
Product number of the Manufacturer
1212172
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 16 mm², max. cross section: 25 mm², weight 100, black
Manufacturer Type Description
WIREFOX-D SHIELD
Preview
International product number
4046356454308
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
166 mm
Insulation present
Yes
strip length adjustable
No
Net weight
100 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
16 mm^2
grip casing
plastic sleeve
Max. cross section
25 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
No
impact protection present
No
longitudinal section present
Yes
min. strip diameter (AWG)
6
max. strip diameter (AWG)
4
max. strip range (cross-section)
25 mm^2
max. strip range (diameter)
9 mm
min. strip range (diameter)
8 mm
spiral cut possible
No
Height of head over all
68 mm
self adjusting
Yes
wire cutter present
No
jaw length
30 mm
round edge present
No
width of head over all
23 mm
min. strip range (cross-section)
16 mm^2
GTIN
4046356454308
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping pliers, for removing jackets from cables for cable cutouts, cable tap-offs, and shield connections with a diameter of 8 - 9 mm diameter, insulation thickness of up to 1.2 mm, stripping lengths of 20 mm and above
Product type
WIREFOX-D SHIELD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part