??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212166 - WIREFOX-D CX-4
Bill of material
PHOENIX CONTACT 1212166
Product number of the Manufacturer
1212166
Short Description
Stripping tool
Long Description
Stripping tool, type of contact: Coaxial, min. cross section: 0 mm², max. cross section: 0 mm², weight 90, black
Manufacturer Type Description
WIREFOX-D CX-4
Preview
International product number
4046356454346
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
length
90 mm
Insulation present
Yes
strip length adjustable
Yes
Net weight
90 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
0 mm^2
grip casing
plastic sleeve
Max. cross section
0 mm^2
ESD proved
No
depth of notch adjustable
Yes
automatic wrenching
No
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
0
max. strip diameter (AWG)
0
max. strip range (cross-section)
0 mm^2
max. strip range (diameter)
7.600 mm
min. strip range (diameter)
2.500 mm
spiral cut possible
No
Height of head over all
37.500 mm
self adjusting
No
wire cutter present
No
jaw length
15.500 mm
round edge present
Yes
width of head over all
25.500 mm
min. strip range (cross-section)
0 mm^2
GTIN
4046356454346
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool for coaxial cables of Ø 2.5 ... 7.6 mm, 2-level, strip-off dimensions 6.8 mm
Product type
WIREFOX-D CX-4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part