??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212161 - WIREFOX-D 40
Bill of material
PHOENIX CONTACT 1212161
Product number of the Manufacturer
1212161
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 4 mm², max. cross section: 300 mm², weight 116, black
Manufacturer Type Description
WIREFOX-D 40
Preview
International product number
4046356454452
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
167 mm
Insulation present
Yes
strip length adjustable
No
Net weight
116 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
4 mm^2
grip casing
plastic sleeve
Max. cross section
300 mm^2
ESD proved
No
depth of notch adjustable
Yes
automatic wrenching
No
impact protection present
Yes
longitudinal section present
Yes
min. strip diameter (AWG)
12
max. strip diameter (AWG)
500
max. strip range (cross-section)
300 mm^2
max. strip range (diameter)
40 mm
min. strip range (diameter)
4.500 mm
spiral cut possible
Yes
Height of head over all
30.500 mm
self adjusting
No
wire cutter present
No
jaw length
0 mm
round edge present
Yes
width of head over all
13 mm
min. strip range (cross-section)
4 mm^2
GTIN
4046356454452
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, for stripping cables of 4.5 mm ‑ 40 mm‑Ø, insulation thickness of up to 4.5 mm, pivoting blade for round, lengthwise, and spiral cuts
Product type
WIREFOX-D 40
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82055980
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part