??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212160 - WIREFOX-D 11
Bill of material
PHOENIX CONTACT 1212160
Product number of the Manufacturer
1212160
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 0.5 mm², max. cross section: 25 mm², weight 28, black
Manufacturer Type Description
WIREFOX-D 11
Preview
International product number
4046356454445
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
90.500 mm
Insulation present
Yes
strip length adjustable
No
Net weight
28 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
0.500 mm^2
grip casing
plastic sleeve
Max. cross section
25 mm^2
ESD proved
No
depth of notch adjustable
Yes
automatic wrenching
No
impact protection present
No
longitudinal section present
No
min. strip diameter (AWG)
20
max. strip diameter (AWG)
4
max. strip range (cross-section)
25 mm^2
max. strip range (diameter)
11 mm
min. strip range (diameter)
2.500 mm
spiral cut possible
No
Height of head over all
90.500 mm
self adjusting
No
wire cutter present
No
jaw length
0 mm
round edge present
Yes
width of head over all
18.500 mm
min. strip range (cross-section)
0.500 mm^2
GTIN
4046356454445
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, for stripping multicore signal, control and fiberglass wires of Ø 2.5 - 11 mm. Insulation thickness up to 1 mm
Product type
WIREFOX-D 11
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82055980
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part