??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212157 - WIREFOX 16-1
Bill of material
PHOENIX CONTACT 1212157
Product number of the Manufacturer
1212157
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 6 mm², max. cross section: 16 mm², weight 120, black
Manufacturer Type Description
WIREFOX 16-1
Preview
International product number
4046356454162
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
166 mm
Insulation present
Yes
strip length adjustable
No
Net weight
120 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
6 mm^2
grip casing
plastic sleeve
Max. cross section
16 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
No
impact protection present
No
longitudinal section present
No
min. strip diameter (AWG)
10
max. strip diameter (AWG)
6
max. strip range (cross-section)
16 mm^2
spiral cut possible
No
Height of head over all
68 mm
self adjusting
Yes
wire cutter present
No
jaw length
16 mm
round edge present
No
width of head over all
14 mm
min. strip range (cross-section)
6 mm^2
GTIN
4046356454162
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping pliers, for cables and conductors with a cross section of 6 … 16 mm², self-adjusting, any stripping length, also suitable for single-core wiring cables
Product type
WIREFOX 16-1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part