??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212093 - CRIMPFOX-M SET
Bill of material
PHOENIX CONTACT 1212093
Product number of the Manufacturer
1212093
Short Description
Crimping pliers set
Long Description
Crimping pliers set, min. cross section: 0.5 mm², max. cross section: 6 mm², compression: universal
Manufacturer Type Description
CRIMPFOX-M SET
Preview
International product number
4046356454636
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
0
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
Self service packaging
total number of tools
1
GTIN
4046356454636
Manufacturer product designation
Crimping pliers set
Manufacturer product description
Crimping pliers set, consisting of CRIMPFOX-M (pliers) and dies for insulated cable lugs 0.5 ... 2.5 mm² (1212074), non-insulated conduit lugs 0.5 ... 6 mm² (1212079) and ferrules 0.25 ... 10 mm² (1212080) and 16/25 mm² (1212081).
Product type
CRIMPFOX-M SET
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part