??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212084 - CRIMPFOX-M SC 2,5/DIE
Bill of material
PHOENIX CONTACT 1212084
Product number of the Manufacturer
1212084
Short Description
Crimp insert
Long Description
Crimp insert, type of contact: Slip-on sleeve, min. cross section: 0.5 mm², max. cross section: 2.5 mm², compression: B crimp, black
Manufacturer Type Description
CRIMPFOX-M SC 2,5/DIE
Preview
International product number
4046356454544
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Use for product
Die, for Crimpfox-M, for non-insulated slip-on sleeves 0.5 - 2.5 mm²
GTIN
4046356454544
Manufacturer product designation
Crimp insert
Manufacturer product description
Die, for Crimpfox-M, for non-insulated slip-on sleeves 0.5 - 2.5 mm²
Product type
CRIMPFOX-M SC 2,5/DIE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part