您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1212076
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Hand tool (other)
Hand tool (other, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/21/04/90/90/1212076.prj},{NB=1212076},{MANUID=1212076},{AAO663=4046356452557},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82032000},{AAO676=1212076},{DESCSHORT=Crimp insert},{DESCLONG=Replacement die, type of contact: Turned contacts, min. cross section: 6 mm², max. cross section: 10 mm², compression: Square crimp, black},{MANUTYPEDESC=CRIMPFOX-M TC 10/DIE},{PREVIEW=../../../_pool_/25/57/32425_2000_int_04.png},{INTNO=4046356452557},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{BAF281=Die, for Crimpfox-M, for turned contacts 6 - 10 mm², packed in a serial storage box},{AAW338=Crimp insert}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212076 - CRIMPFOX-M TC 10/DIE
Bill of material
PHOENIX CONTACT 1212076
Product number of the Manufacturer
1212076
Short Description
Crimp insert
Long Description
Replacement die, type of contact: Turned contacts, min. cross section: 6 mm², max. cross section: 10 mm², compression: Square crimp, black
Manufacturer Type Description
CRIMPFOX-M TC 10/DIE
Preview
International product number
4046356452557
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Use for product
Die, for Crimpfox-M, for turned contacts 6 - 10 mm², packed in a serial storage box
GTIN
4046356452557
Manufacturer product designation
Crimp insert
Manufacturer product description
Die, for Crimpfox-M, for turned contacts 6 - 10 mm², packed in a serial storage box
Product type
CRIMPFOX-M TC 10/DIE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
SE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作