??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212073 - CRIMPFOX-M RCI 6/DIE
Bill of material
PHOENIX CONTACT 1212073
Product number of the Manufacturer
1212073
Short Description
Crimp insert
Long Description
Replacement die, type of contact: Insulated cable lugs, min. cross section: 0.1 mm², max. cross section: 6 mm², compression: Oval crimp, black
Manufacturer Type Description
CRIMPFOX-M RCI 6/DIE
Preview
International product number
4046356452526
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Use for product
Die, for Crimpfox-M, for insulated cable lugs 0.1 - 0.4 mm² and 4 - 6 mm² (light green, yellow), packed in a serial storage box
GTIN
4046356452526
Manufacturer product designation
Crimp insert
Manufacturer product description
Die, for Crimpfox-M, for insulated cable lugs 0.1 - 0.4 mm² and 4 - 6 mm² (light green, yellow), packed in a serial storage box
Product type
CRIMPFOX-M RCI 6/DIE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part