??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212071 - TOOL-KIT SOLAR
Bill of material
PHOENIX CONTACT 1212071
Product number of the Manufacturer
1212071
Short Description
Tool set
Long Description
Tool set, black
Manufacturer Type Description
TOOL-KIT SOLAR
Preview
International product number
4046356454087
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
1
number of crosshead screwdrivers (PH)
2
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
2
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
2
number of wood borers
0
Packaging
bag
total number of tools
8
GTIN
4046356454087
Manufacturer product designation
Tool set
Manufacturer product description
Tool case, equipped with: crimping pliers, pressing dies for MC3, MC4 and SOLARLOK connectors, stripping tool for commercially available solar cables, stripping tool for SUNCLIX, VDE cable cutter, VDE screwdriver: PH1, PH2, 0.6x3.5 and 0.8x4.0 slots.
Product type
TOOL-KIT SOLAR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82060000
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part