??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1211595 - CHARX T1HBI12-DC200-2,0M1
Bill of material
PHOENIX CONTACT 1211595
Product number of the Manufacturer
1211595
Short Description
Vehicle charging inlet
Long Description
CHARX connect universal, Vehicle charging inlet, for charging with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 200 A / 1000 V (DC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC contacts.
Manufacturer Type Description
CHARX T1HBI12-DC200-2,0M1
Preview
International product number
4063151284329
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
degree of protection
IP55
width
108 mm
height
151.200 mm
Application standards
IEC 62196-2, IEC 62196-3, SAE J1772
certificate/approval
cULus Recognized
depth
122.800 mm
Design
Vehicle charging inlet
LED display present
No
nominal voltage
1000 V
type of connection system
Crimp connection, cannot be disconnected
Current type
DC
Connection technology
Crimp connection, cannot be disconnected
Standard
type 1 CCS
With access interlocking
Yes
Number of communication contacts
2
max. nominal current
200 A
Length of the fixed connection cable
2 m
GTIN
4063151284329
Manufacturer product designation
Vehicle charging inlet
Manufacturer product description
CHARX connect universal, Vehicle charging inlet, for charging with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 200 A / 1000 V (DC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC contacts.
Product type
CHARX T1HBI12-DC200-2,0M1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型