??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1211460000 - PAP PRV/PPV8 GR
Bill of material
Weidmueller 1211460000
Preview
Product number of the Manufacturer
1211460000
Manufacturer Type Description
PAP PRV/PPV8 GR
Short Description
End plate (terminals) 120 mm x 3 mm, grey
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248113446
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
gray
Combustibility class
V0
Latchable present
Yes
min. thickness
3 mm
Mass
0.010 kg
height
120 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models