??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KAISER
Description
1211-20 - B1 Prefix® wall exit adapter Ø 20 mm
Bill of material
1211-20
Article Number
1211-20
EAN code
4013456551374
Designation
B1 Prefix®-Wandauslassadapter Ø 20 mm
Level of details
For concrete coverings of
20 - 60 mm
Data sheet
HTML (Online)
Infotext
By using the B1 Prefix® wall exit adapters, the end and transition bushes and the wall and ceiling transition 30° can quickly and easily be fixed to the reinforcement for the opposing formwork side. They are fitted with two sturdy facing slots for locking the new Prefix® system wings together. · Fast, easy installation directly onto the opposing formwork without support element and abutment · For facing concrete installation to the opposing formwork
预览
3D
尺寸标注
2D
下载CAD模型