??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1211-01 - Prefix® concrete building box for fixing to the reinforcement
Bill of material
1211-01
Order number
1211-01
EAN-Code
4013456550957
Designation
Prefix® concrete building box Ø 60 mm
Level of Details
Length
290 mm
Width
78 mm
Height
91 mm
Installation opening Ø
60 mm
Break-out openings for DIN EN Ø 25/32 mm conduits
2
Break-out openings for DIN EN Ø 20/25 mm conduits
4
Markings in the bottom of the box for conduits up to Ø 25 mm
2
Markings for wires and cables up to Ø 16 mm
8
Packaging inner/dispatch
25/50
Price group
130
Data Sheet
HTML (Online)
Infotext
One-gang junction box for fixing to the reinforcement. Can be used for concrete coverings from 20 - 60 mm. Pre-fixing by means of Prefix® installation technology. 1-piece with moulded front and rear part. Standardised combination distance 71 mm, with 4 screw domes and 2 expanding claw fields.
Previews
3D
Dimension
2D
Download CAD models